IESNA:LM-63-2002
[TEST]P1055343
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-H485D850-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 2, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1387
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 17.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
917.1 907.1 903.3 896.4 887.2 875.7 860.4 844.3 825.9 805.2
780.6 756.9 730 703.2 674.8 645.7 615.8 585.1 553.6 519.9
488.5 454.7 421 388 354.3 319.8 285.3 249.2 213.9 179.4
143.4 112 82 54.4 28.4 9.2 0
917.1 922.5 916.3 905.6 888 863.4 834.3 804.4 768.4 733.8
697 659.5 618.8 577.4 535.2 493.8 452.4 411.8 372.7 333.6
296 259.2 223.9 190.2 163.3 141.9 121.9 102.8 85.9 69.8
56 43.7 32.2 22.2 13.8 6.1 0
917.1 911.7 900.2 873.4 835.1 796 750.7 702.4 649.5 596.6
541.4 488.5 437.1 389.5 345.8 304.4 262.3 233.1 211.6 190.9
170.2 153.4 137.3 121.9 108.9 96.6 84.4 73.6 63.6 53.7
43.7 35.3 27.6 19.9 12.3 6.1 0
917.1 911.7 888.7 848.9 802.9 747.6 689.4 625.7 562.1 500.7
441.7 389.5 339.7 292.2 257.7 234.6 212.4 194 174.8 158.7
144.2 131.1 118.9 107.4 96.6 86.7 76.7 67.5 58.3 49.8
41.4 33.7 26.1 19.2 12.3 6.1 0
917.1 914 891.8 848.1 795.2 736.1 671 600.4 532.9 470.1
410.2 357.3 306 266.9 243.1 221.6 202.4 184.8 167.2 151.8
138.8 126.5 115 104.3 93.6 83.6 74.4 65.9 56.7 48.3
40.6 33 25.3 18.4 11.5 5.4 0
